카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
CAD모델 선택
{fibro/normalien/f/f12/f12_99/2480_044.prj},{NB=2480.044.00750},{IDNR=2480.044.00750},{DOC=2480_13_00750_bv},{ZD=50.200},{ZD1=50.000},{B=50.000},{C=110.000},{D=60.000},{D1=15.000},{D2=9.000},{D3=9.000},{E=130.000},{L=80.000},{L1=40.000},{L2=20.000},{L3=50.000},{M=90.000},{N=40.000},{NM=8.000},{S=30.000},{T=10.000},{X=37.500},{TYP=10.000},{DK=13.000},{LM=28.000},{SW=6.000},{MT=25.000},{MT1=20.000},{ZTC=84879090}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
2480.044.00750
HELP_VARIABLE
뒤로
다음
Order variables
Table variables
Company
FIBRO
Description
2480.044. - Foot clamp
Bill of material
2480.044.00750
E
Length
130.000
130.000
L
Height
80.000
80.000
S
Thickness
30.000
30.000
BC
Order No
2480.044.00750
2480.044.00750
DOC
Catalog page
2480_13_00750_bv
ZD
Cylinder diameter
50.200
50.200
ZD1
50.000
50.000
B
50.000
50.000
C
110.000
110.000
D
60.000
60.000
D1
15.000
15.000
D2
9.000
9.000
D3
9.000
9.000
L1
40.000
40.000
L2
20.000
20.000
L3
50.000
50.000
M
90.000
90.000
N
40.000
40.000
NM
8.000
8.000
T
10.000
10.000
X
37.500
37.500
GEW
Weight
1.418
1.418
ZTC
Customs tariff number
84879090
NOTE
Note
Spring force must be absorbed through additional contact surface in the tool or by using flange plate 2480.047.
Spring force must be absorbed through additional contact surface in the tool or by using flange plate 2480.047.
뒤로
다음
암호
추가 정보
사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
CAD
PDF
3D
2D
CAD